For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-T-VB VA - Union tees, stainless steel
Bill of material
K-07403045
DES
Identifier
K-07403045
FS
For hose
10/8 mm
L1
51.0 mm
L2
25.5 mm
SW1
16 mm
SW2
10 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.